text.skipToContent text.skipToNavigation

Catalog No. : 0710326P-24P

Description:  PCJ TRANSITION CONNECTOR

UPC: 783786626748

PCJ Transition Connector, Aluminum Tin Plated Splice with Center Stop. Length 3 inch. Outside Diameter 49/64 inch. 2/0 Stranded/Compressed AWG or 3/0 Compact AWG to 1/0 Stranded/Compressed AWG or 2/0 Compact/Solid AWG. Installing Die 467 694 166 247 B39EA.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Center Stop

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

3 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant