Catalog No. : 0700325P-24P
Description: PCJ TRANSITION CONNECTOR
UPC: 783786495733
PCJ Transition Connector, Aluminum Tin Plated Splice with Center Stop. Length 2-5/16 inch. Outside Diameter 11/16 inch. 2/0 Stranded/Compressed AWG or 3/0 Compact AWG Installing Die 297 to 1/0 Stranded/Compressed AWG or 2/0 Compact/Solid AWG Installing Die 467
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Center Stop |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
ELASTIMOLD |
Dimensions
Size |
2-5/16 in |