text.skipToContent text.skipToNavigation

Catalog No. : 0700324P-23P

Description:  PCJ TRANSITION CONNECTOR

UPC: 783786652587

PCJ Transition Connector, Aluminum Tin Plated Splice with Center Stop. Length 3 inch. Outside Diameter 41/64 inch. 1/0 Stranded/Compressed AWG or 2/0 Compact/Solid AWG to #1 Stranded/Compressed AWG or 1/0 Compact/Solid AWG. Installing Die BG 296 14 243 5/8 50 9/16 572 52 B24EA.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Center Stop

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant