text.skipToContent text.skipToNavigation

Catalog No. : 06PRE40W/2LA

Description:  NP-UNIT 06V40W LC WHST

UPC: 782683432957

Battery Unit, Voltage DC: 6V, wall mount, Battery Type: lead-calcium, Battery Wattage: 40W, 120/347VAC, Colour: factory white, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, MR16 LED, 6V-4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Simple, compact and contemporary design
  • NEXUS interface

Descriptors

Category

Emergency Lighting