text.skipToContent text.skipToNavigation

Catalog No. : 06NXMB36CW3/2LB

Description:  6V EM NEMA-4X UNIT BLK CW3

UPC: 782683571342

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage: 36W, 347VAC, Voltage DC: 6V, self-powered, Colour: black, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, diagnostics, non-audible, cold-weather 347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting