Catalog No. : 06NXMB36/2LA
Description: 6V EM NEMA-4X UNIT BLK
UPC: 782683419927
Battery Unit, Voltage DC: 6V, Unit Type: NEMA-4X, Colour: black, Battery Type: lead-calcium, Battery Wattage: 36W, 120/347VAC, self-powered, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- NSF Certified for food processing plants
- Comes standard with non-audible advanced diagnostic charger board, 10 minute time delay and lamp disconnect
- Audible warning and time delay functions can be enabled or disabled during installation
- Non intrusive magnetic test switch ""
- Comes standard with tamper-proof screws and bit
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.