text.skipToContent text.skipToNavigation

Catalog No. : 06MPRE24WU/0

Description:  6V24W PLASTIC BATT UNIT AD

UPC: 787321143936

Voltage DC: 6V, Battery Unit, Battery Wattage (W): 24, Colour: factory white, diagnostics, audible, no heads, wall mount, Battery Type: lead-calcium, 120/347VAC, self-powered, no lamps, Head Style: no heads, Battery Run Time (Minimum): 30 minutes, Frequency: 60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting