text.skipToContent text.skipToNavigation

Catalog No. : 06JMLC72/2LB

Description:  6V STEEL EM UNIT C/W 5W-LED MR16

UPC: 782683566812

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 72W, 120VAC, Voltage DC: 6V, self-powered, Colour: factory white, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: standard, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting