text.skipToContent text.skipToNavigation

Catalog No. : 06JMLC44-2/2LA

Description:  6V STEEL EM UNIT 277V

UPC: 782683522900

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 44W, Colour: factory white, 277VAC, self-powered, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting