text.skipToContent text.skipToNavigation

Catalog No. : 06JMLC27UN/2LA

Description:  UNIT JMLC 6V27W WS ADNA

UPC: 787321120883

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 27W, 120VAC, Voltage DC: 6V, self-powered, Colour: factory white, Lamp Ty pe: MR16 LED, two lamps, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, diagnostics, non-audible, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting