text.skipToContent text.skipToNavigation

Catalog No. : 06JMLC27/2BLD-C

Description:  6V STEEL EM UNIT WITH BLD HEADS

UPC: 782683544483

Battery Unit, Counter Version, Voltage DC: 6V, Battery Wattage (W): 27, 120VAC with linecord, two heads, two lamps, Lamp Type: LED, steel cabinet, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting