text.skipToContent text.skipToNavigation

Catalog No. : 06JMLA27/2LB

Description:  6V DECO EM UNIT W/LED-MR16

UPC: 787321158527

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 27, 120/347VAC, Voltage DC: 6V, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting