text.skipToContent text.skipToNavigation

Catalog No. : 06HZM36U/2LB

Description:  6V36W CL1 DIV2 BATTERY UNIT AD

UPC: 787321179966

Battery Unit, Unit Type: hazardous locations, Battery Type: lead-calcium, Battery Wattage (W): 36, 120/347VAC, Voltage DC: 6V, self-powered, Colour: grey, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, diagnostics, audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting