text.skipToContent text.skipToNavigation

Catalog No. : 06HZM36U/2LA

Description:  6V36W CLI DIVII BATTERY PACK AT

UPC: 782683484536

Battery Unit, Unit Type: hazardous locations, Battery Type: lead-calcium, Battery Wattage: 36W, 120/347VAC, Voltage DC: 6V, self-powered, Colour: grey, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, diagnostics, audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Supplied with Diagnostics as Standard
  • Continuously monitors every critical function of the unit
  • Water and corrosion resistant cabinet made of fiberglass reinforced polyester and fully gasketed around the cover

Descriptors

Category

Emergency Lighting