text.skipToContent text.skipToNavigation

Catalog No. : 06ESLT36/2LA

Description:  6V STEEL T-BAR EM UNIT 4W-LED

UPC: 782683516923

Battery Unit, Voltage DC: 6V, T-Bar mount, Battery Type: lead-calcium, Battery Wattage: 36W, Colour: factory white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting