text.skipToContent text.skipToNavigation

Catalog No. : 06ESLNX180/0

Description:  6V IND NEMA 4X NO HEADS

UPC: 782683555892

Battery Unit, Unit Type: NEMA-4X, Battery Wattage: 180W, 120/347VAC, standard, Battery Type: lead-calcium, no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting