text.skipToContent text.skipToNavigation

Catalog No. : 06ESL36RFI/0

Description:  6V EM UNIT 120V RFI

UPC: 787321179423

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 36, no heads, 120/347VAC, Voltage DC: 6V, Colour: factory white, self-powered, radio frequency interference filter, 120VAC, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting