text.skipToContent text.skipToNavigation

Catalog No. : 06ESL36LWP/2LA

Description:  6V STEEL EM UNIT C/W LW LAT

UPC: 782683552709

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 36, Colour: factory white, 120/347VAC, self-powered, cord & twist-lock plug, light activated test switch, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting