text.skipToContent text.skipToNavigation

Catalog No. : 06ESL36-2/2LA

Description:  6V STEEL EM UNIT 277V

UPC: 782683574190

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, Colour: factory white, 277VAC, self-powered, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting