text.skipToContent text.skipToNavigation

Catalog No. : 06ESL180/2LB

Description:  6V STL EM UNIT_5W LED

UPC: 782683566003

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 180W, Colour: factory white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting