text.skipToContent text.skipToNavigation

Catalog No. : 06ESL108UD/2LA

Description:  6V STEEL EM UNIT ADNA LD

UPC: 787321154260

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 180, Colour: factory white, 120/347VAC, self-powered, diagnostics, audible, time delay (15 minutes), Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting