text.skipToContent text.skipToNavigation

Catalog No. : 06DEL36L/2LA

Description:  DECORATOR STEEL UNIT C/W LC 120V

UPC: 782683546111

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, Colour: polar white, 120/347VAC, diagnostics, audible, Head Style: deco, self-powered, time delay (15 minutes), two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Cabinet Size: A, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting