Catalog No. : 0590324P-22P
Description: PCJ TRANSITION CONNECTOR
UPC: 783786420919
PCJ Transition Connector, Aluminum Tin Plated Splice with Center Stop. Length 2-1/4 inch. Outside Diameter 25/64 inch. 1/0 Stranded/Compressed AWG or 2/0 Compact/Solid AWG to #2 Stranded/Compressed AWG or #1 Compact/Solid AWG. Installing Die 470.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Center Stop |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
ELASTIMOLD |
Dimensions
Size |
2-1/4 in |