text.skipToContent text.skipToNavigation

Catalog No. : 05801410-380

Description:  COMPRESSION CONN-THINWALL

UPC: 783786630882

Compression Connector, Thinwall, Splice, Length 4.125 inch, Diameter 1.599 inch. Oil Stop. For use with Aluminum Conductors only. 750 to 1000 kcmil Stranded / Compressed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Aluminum Conductors Only

Specifications

Connection

Compression

Conductor Range

750 to 1000 kcmil

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 4-1/8 inch