Catalog No. : 0580133P-31P
Description: PCJ SPLICE CONNECTOR
UPC: 783786438570
Aluminum Tin Plated Splice with Center Stop for PCJ Style 1. Reducer Connector. Aluminum Only. 500 Stranded/Compressed kcmil or 600 Compact kcmil to 400 Stranded/Compressed kcmil or 500 Compact/Solid kcmil. Installing Dies 472 1 1/8-1. Length 3-3/4 inch. Outside Diameter 1-3/16 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Reducer |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
ELASTIMOLD |
Dimensions
Size |
3-3/4 in |