text.skipToContent text.skipToNavigation

Catalog No. : 053-71814-73

Description:  3/4IN INSULATING SLEEVE BLUE NYL

UPC: 786210613802

3/4 Inch Blue Nylon Insulating Sleeve
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Special Features

Especially Suited for Use with Flexible Metallic Conduit

Application

Snaps Into a Regular Bushin to Make a UL Listed Insulated Bushing

Specifications

Nominal Cross Section

3/4 in

Material

Nylon

Knockouts

Yes

Classifications

Brand Name

T&B Liquidtight Fittings

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant