text.skipToContent text.skipToNavigation

Catalog No. : 053-71814-29

Description:  3IN NYLON BUSHING

UPC: 786210477718

3 Inch Nylon Bushing for Liquidtight Flexible Metal Conduit Connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Nylon

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

3 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant