text.skipToContent text.skipToNavigation

Catalog No. : 053-71814-138

Description:  5229 CONE

UPC: 786210683331

Steel Plated Grounding Cone for 1/4 Inch Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

Provides Bonding and Conductor Protection with Connectors

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant