Catalog No. : 053-71814-133
Description: 3/4IN NYLON SEALING RING
UPC: 786210870298
3/4 Inch Blue Nylon Sealing Ring
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Seal washers |
|
Application |
To Provide a Liquid Tight, Dust Tight, Seal of Fitting at Enclosures |
Specifications
|
Material |
Nylon |
|
Color |
Blue |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Inside Diameter |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
O-ring |
|
Material |
Plastic |