text.skipToContent text.skipToNavigation

Catalog No. : 053-71814-131

Description:  3/8IN NYLON SEALING RING

UPC: 786210870274

3/8 Inch Blue Nylon Sealing Ring
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Application

To Provide a Liquid Tight, Dust Tight, Seal of Fitting at Enclosures

Specifications

Material

Nylon

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Inside Diameter

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001181 Sealing ring

Model

O-ring

Material

Plastic