text.skipToContent text.skipToNavigation

Catalog No. : 053-71814-125

Description:  1-1/4IN GROUNDING CONE

UPC: 786210870250

1-1/4 Inch Grounding Cone, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

The grounding device is a combination of a set screw and a grounding lug that can be used to retrofit any existing liquidtight fitting to an externally grounded version.

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal diameter

31.75 mm

Nominal size in inch

1 1/4 inch

Model

Straight