text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-7

Description:  BUSHING 1-1/4,1-1/2IN LT 90D CONN

UPC: 786210298733

Made or assembled in Canada.

Bushing for Strain Relief Cord Connectors with 90 Degree Bend 1-1/4 Inch to 1-1/2 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

1-1/4 to 1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001181 Sealing ring

Model

Other

Material

Plastic