Catalog No. : 053-71411-69
Description: BUSHING FOR 1/2IN LT CONN .125-.250
UPC: 786210219189
Bushing for Watertight Strain Relief Connector with 1/2 Inch Hub Size, 0.125-0.250
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Application |
For Watertight Strain Relief Connectors |
Specifications
Material |
Thermoplast Rubber |
Color |
Black |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Dimensions
Size |
1/2 Inch |