text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-67

Description:  BUSHING FOR 2IN LT CONN 1.625-1.875

UPC: 786210896533

Bushing for Watertight Strain Relief Connector with 2 Inch Hub Size, Cable Range 1.625-1.875
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Rubber