text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-66

Description:  CUSTOMER SPEC

UPC: 786210552941

Bushing for Watertight Strain Relief Connector with 2 Inch Hub Size, Calbe Range 1.125-1.375
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

2 Inch

ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Rubber