text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-65

Description:  BUSHING FOR 1-1/2IN, 2IN LT CONNS

UPC: 786210604046

Made or assembled in Canada.

Bushing for Watertight Strain Relief Connector with 1-1/2 to 2 Inch Hub Size
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1-1/2 Inch

ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Rubber