text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-42

Description:  GLAND NUT

UPC: 786210475028

Gland Nut for Liquidtight Strain Relief Cord Connector, Catalog Numbers 2565, 2573, 2574 and 2575
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant