text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-40

Description:  GLAND NUT FOR 2548,49/2558,59

UPC: 786210481425

Gland Nut for Liquidtight Strain Relief Cord Connector, Catalog Numbers 2548, 2549, 2558 and 2559
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant