text.skipToContent text.skipToNavigation

n° de catalogue : 053-71411-39

Description:  GLAND NUT FOR CONN 3/4-1IN HUBS

UPC: 786210061986

Gland Nut for Watertight Strain Relief Connector with 3/4 Inch to 1 Inch Hub Size
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

3/4 Inch

Conformité et certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant