Catalog No. : 053-71411-3
Description: BUSHING FOR 1/2IN LT CONN .375-.500
UPC: 786210870083
Neoprene Bushing for Hub Size 1/2 Inch, Marking On Bushing .375 .500
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Application |
For Watertight Strain Relief Connectors |
Specifications
Material |
Neoprene |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Dimensions
Size |
1/2 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
Model |
Flat sealing |
Material |
Rubber |