text.skipToContent text.skipToNavigation

Catalog No. : 053-71411-17

Description:  BUSHING (2563)

UPC: 786210631875

Made or assembled in Canada.

Bushing for Watertight Strain Relief Connector with 1-1/2 Inch Hub Size, Cable Range 1.000-1.187
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Thermoplast Rubber

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Rubber