Catalog No. : 053-71411-1
Description: BUSHING FOR 1/2IN LT CONN 1.18-1.37
UPC: 786210870069
Bushing for Watertight Strain Relief Connector with 1/2 Inch Hub Size
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Application |
For Watertight Strain Relief Connectors |
Specifications
Material |
Thermoplast Rubber |
Color |
Black |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Dimensions
Size |
1/2 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
Model |
Flat sealing |
Material |
Rubber |