text.skipToContent text.skipToNavigation

Catalog No. : 0520233P

Description:  CRIMP CHART AND COPPER CONTACT

UPC: 783786052530

Heat Transfer Copper Connector - PCJ Style 1. Length 4.281 inch. Widest Diameter 1.375 inch. 500 kcmil Stranded Copper. Electro Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

4.281 inch long

Wire Size

CU 500 kcmil