text.skipToContent text.skipToNavigation

Catalog No. : 04605400CSA

Description:  600A 1H BIMET LUG 900STR1000SOL CSA

UPC: 783786977956

600 Amp, Bi-Metal Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 900 /Compacted Solid 1000 /mmSquared Compact 500. CSA - Canadian Standard Association.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Special Features

Bi-Metal

Application

Deadbreak Connection

Specifications

Cable Size

900 kcmil , 1000 kcmil

Amperage Rating

600 A

Voltage Rating

15 to 35 kV

Insulation

None

Material

Bi-Metal

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001053 Crimp cable lug for aluminium conductors

Material

Aluminium/copper