text.skipToContent text.skipToNavigation

Catalog No. : 04605320CSA

Description:  600A 1H BIMET LUG 450STR 550SOL CSA

UPC: 783786976959

600 Amp, Bi-Metal Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 450 /Compacted Solid 500/550. CSA - Canadian Standard Association.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Special Features

Bi-Metal

Application

Deadbreak Connection

Specifications

Cable Size

450 kcmil , 550 kcmil

Amperage Rating

600 A

Voltage Rating

15 to 35 kV

Insulation

None

Material

Bi-Metal

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

ETIM EC001053 Crimp cable lug for aluminium conductors

Material

Aluminium/copper