Catalog No. : 040-370
Description: 1/2IN STR BULLET CONN STL W/DURA
UPC: 786210826042
Connector with Bullet Hub
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Liquid tight connectors |
Special Features |
Dura-Plate Finish |
Application |
To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/intermediate Metal Conduit Where Neither Length of Conduit Can Be Rotated |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Standard |
CSA, UL |