text.skipToContent text.skipToNavigation

Catalog No. : 040-2531

Description:  W T STRAIN REL DURAPLATED

UPC: 786210767819

Made or assembled in Canada.

Liquidtight Connector, Straight Iron Fitting for Conduit, 3/8 Inch Flexible, Metal Conduit Connector, 1/2 Inch 14 NPT Hub, UL Listed Liquidtight, UL Listed as Grounding Means, Under NEC 351-9, Duraplated, 25 Pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Liquid tight connectors

Special Features

Dura-Plate Finish.

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here