Catalog No. : 04-95MR8J-2.0
Description: CABLE ASBLY 4-POLE RCPL STL8
UPC: 708917335832
Secondary Cable Assembly - 4 Pole. Connector Configuration R8 - FAA L823 Style 8 Receptacle Lead. Cable Type J - 4/14 AWG. 2 Meters Long. Santoprene. 600 Volts. 20 Amps. Insulation to Earth Rating 1500 Volts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
4 |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
2.0 Meters Long |