Catalog No. : 04-95MPR8J-14.0
Description: CABLE ASBLY SCDRY 4-POLE STL1&8
UPC: 708917343103
Secondary Cable Assembly - 4 Pole. Connector Configuration PR8 - FAA L823 Style 1/8 Plug/Receptacle Lead. Cable Type J - 4/14 AWG. 14 Meters Long. Santoprene. 600 Volts. 20 Amps. Insulation to Earth Rating 1500 Volts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
4 |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
14.0 Meters Long |