Catalog No. : 04-95MPJ-0.28
Description: CABLE ASBLY 4-POLE PLUG STL1
UPC: 708917335818
Secondary Cable Assembly - 4 Pole. Connector Configuration P - FAA L823 Style 1 Plug Lead. Cable Type J - 4/14 AWG. 0.28 Meters Long. Santoprene. 600 Volts. 20 Amps. Insulation to Earth Rating 1500 Volts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
4 |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
0.28 Meters Long |